??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24640.0263 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24640. - Palm Grips DIN 6335, plastic
Bill of material
24640.0263 Palm Grip
BESTNR
Ref. No.
24640.0263
AUS
Version
with threaded bush, form K
MAT
Material, bushing
Steel
D1
63 mm
D5
Thread
M12
D7
26 mm
H3
25 mm
H4
40 mm
T3
22.0 mm
G
Weight
60 g
Embedded user actions